


Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBLC25163C
Ratchet Lock and be Enabled/Disabled
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
25 Ft
Cable Type
#16/3 SJT
Catalog Number
HBLC25163C
Color
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
Familia de producto
Commercial
Item Type
Reel with Stripped Leads
Performance
Environment - Operations - Dry, indoor, non-hazardous locations
Specifications
Style
Single Outlet
Type
Reel With Connector Body
UPC
783585190105
Cable Length
25 Ft
Cable Length Active
300
Cable Length Inactive
24
Reel Frame Dimension
Steel
Weight
7.81 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
16/3 SJT
Cable Type
#16/3 SJT
Feeder Cord
16/3 SJT
Nema Color
Yellow and Black
EU RoHS Indicator
Industry Standard(s)
UL 355 Listed
Performance
Environment - Operations - Dry, indoor, non-hazardous locations
Base Type
Optional
Carton Quantity
1