

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBLC40182AFL
Ratchet Lock and be Enabled/Disabled
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
40 Ft
Cable Type
#18/2 SJTOW
Catalog Number
HBLC40182AFL
Construction
Steel
Duty
Heavy Duty
Familia de producto
Commercial
Item Type
Reel with Fluorescent Hand Lamp and Automatic Shut-Off, White
Performance
Specifications
Light Type - Fluorescent
Style
Flourescent
Type
Reel With Hand Lamp
UPC
783585524856
Cable Length
40 Ft
Cable Length Active
480
Cable Length Inactive
24
Reel Frame Dimension
Steel
Weight
9.4 lb
Amperage Rating
0.3 A
Current / Amperage Rating
0.3 A
Duty
Heavy Duty
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Cable Specification
18/2 SJTOW
Cable Type
#18/2 SJTOW
Feeder Cord
18/2 SJTOW
Nema Color
Yellow and Black
Industry Standard(s)
Performance
Base Type
Optional