

Marca: Killark
ID de catálogo: EXB-FDS-0303P
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Actuator
Handle
Application
Catalog Number
EXB-FDS-0303P
Enclosure Type
Bolted
Familia de producto
Distribution Equipement
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Series
EXB-FDS Series
Size
8" x 10" x 6"
Type
Aluminum Fused Disconnect Switch
UPC
783936012148
Depth
9.875 in
Dimensions
14.06 in x 12.3125 in x 14.3125 in
Gross Weight with Packaging
40
Height
14.3125 in
Length
14.06 in
Size
8" x 10" x 6"
Weight
48 lb
Width
12.3125 in
Amperage Rating
30 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Poles
3
Number Of Wires
4
ATEX File Number
PTB 07 ATEX 1024x
CSA File Number
LR11716
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Actuator
Handle
Operating Temperature Celcius Max
40 Degree