EXBLT Caja atornillada antideflagrante y antideflagrante, 8 X 8 X 6, Clase I, II, III, BCDEFG, Caja de aluminio fundido, Tapa de chapa de aluminio
Image of EXBLTP-886 N4 EXBLT Caja atornillada antideflagrante y antideflagrante, 8 X 8 X 6, Clase I, II, III, BCDEFG, Caja de aluminio fundido, Tapa de chapa de aluminio
*Imagen representativa
Image of EXBLTP-886 N4 EXBLT Caja atornillada antideflagrante y antideflagrante, 8 X 8 X 6, Clase I, II, III, BCDEFG, Caja de aluminio fundido, Tapa de chapa de aluminio
Image of EXBLTP-886 N4 EXBLT Caja atornillada antideflagrante y antideflagrante, 8 X 8 X 6, Clase I, II, III, BCDEFG, Caja de aluminio fundido, Tapa de chapa de aluminio

EXBLT Caja atornillada antideflagrante y antideflagrante, 8 X 8 X 6, Clase I, II, III, BCDEFG, Caja de aluminio fundido, Tapa de chapa de aluminio

Marca: Killark

ID del Catálogo: EXBLTP-886 N4

EXBLTP Series, 8 X 8 X 6, Class I, II, III, BCDEFG, Cast Aluminum box, Aluminum plate cover,Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Reduced number of cover bolts.
  • Cover “O”-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4 rating.
  • Mounting lugs are bi-directional, bolt on, made from ductile aluminum alloy.
  • Back pan mounting holes predrilled.
  • Conduit and device openings factory or field installed.
  • Aluminum hinges and stainless steel hardware standard on mid to large size boxes.
  • Recessed flange notches to allow for easier cover opening.

The EXBLT series bolted enclosures are for use in locations that are hazardous and corrosive, wet or hose down rated, dusty or dirty, under either severe hot or cold ambient conditions. The EXBLT series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. The EXBLTs boxes are made of cast copper-free aluminum, less than 4/10 of 1% copper content. The EXBLTs covers are made from 6061-T6 aluminum plate, also containing less than 4/10 of 1% copper content. The enclosures are supplied standard with a Nitrile (BUNA-N) O-Ring and ductile mounting lugs. The boxes have pre-drilled internal mounting bosses for factory or field installed mounting pans. Options include viewing windows, control operators, rotary handles, circuit breaker handles, NPT conduit openings & metric gland openings.

General

Catalog Number

EXBLTP-886 N4

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Familia de producto

Enclosures

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXBLT Series

Size

8" x 8" x 6"

Type

Junction Box

UPC

783936157870

Dimensiones

Size

8" x 8" x 6"

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696 / E12379