

Marca: Killark
ID de catálogo: EXH1A8
Factory or field installed in a 3/4" NPSM opening. Has provision for Lock-On and Lock-Off with up to three padlocks. Consists of an external handle mechanism with through-the-enclosure shaft and internal toggle mechanism and breaker pan.
Application
For use with B7E, DB, EXB, XJB Series enclosures. Used to activate circuit breakers and motor circuit protectors from front cover.
Catalog Number
EXH1A8
Color
Gris
EU RoHS Indicator
Familia de producto
Enclosures
Material
Copper-free aluminum
Series
EXH Series
Type
Replacement Handle
UPC
783936118512
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
3
Height
6.5 in
Length
4.5 in
Width
1 in
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827