

Marca: CHANCE Utility
ID de catálogo: GP216
Catalog Number
GP216
End A Type
11/16" Ratchet
End B Type
15/16" Ratchet
Product Family
Fargo® Speed Wrenches
UPC
096359371045
Length
9.25 in
Length Metric
235 mm
Weight
0.75 lb
Weight Metric
0.34 kg
Wrench Size - End A
11/16 in
Wrench Size - End B
15/16 in
Carton Quantity
25
Pallet Quantity
300
Standard Package
1