Image of DFRCLCSCE3MM Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length
Image of DFRCLCSCE3MM Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length

Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length

Marca: Hubbell Premise Wiring

ID de catálogo: DFRCLCSCE3MM

Fiber Optic, Riser Rated, OM3 Duplex,LC-SC, 3 Meter Length

General

Catalog Number

DFRCLCSCE3MM

Color

Aguamarina

Connector Type

LC to SC

UPC

662620328560

Dimensiones

Length (Meters)

3 m

Relacionado con el Conductor

Fiber Type

Riser

Mode

OM3, MM

Configuración

Connector Type

LC to SC

Logística

Carton Quantity

25