Image of OFBOKT6 Fiber OSP Breakout Kit, 6 Fiber

Fiber OSP Breakout Kit, 6 Fiber

Marca: Hubbell Premise Wiring

ID del Catálogo: OFBOKT6

Tools, OSP Cable Kit, 900 uM, 6-Fiber.

  • 36" inch length
  • 6 colors EIA/TIA-598
  • 12 fiber, 900 micron Furcation Assembly
  • 2.4mm Jacket Holding Clip
  • 3.0mm Jacket Holding Clip
  • Ribbon Jacket Holding Clip
  • Brass Jacket Crimp
  • Fan-out Housing
  • Instruction sheet

6-Strand Break-Out

General

Application

OSP Cable Termination

Catalog Number

OFBOKT6

EU RoHS Indicator

Item Type

Tools

Material

PVC (polyvinyl chloride)

Style

OSP Cable Break-Out Kit

Sub Brand

OPTIChannel

Type

Tools

UPC

662620237404

Dimensiones

Display Size

900 Micron

Certificaciones y Cumplimiento

EU RoHS Indicator

Logística

Carton Quantity

50