Image of FSR-2 FSR-2
*Imagen representativa
Image of FSR-2 FSR-2

FSR-2

Marca: Killark

ID de catálogo: FSR-2

3/4" Aluminio, Caja de Dispositivos de poca Profundidad Tipo FSR.

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSR-2

Color

Gris

Familia de producto

Fittings

Finish Type

Powder Epoxy Paint

Hub Pattern

FSR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Series

F Series

Type

Device Box

UPC

783936190624

Dimensiones

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

0.68

Height

2 in

Hub Size

3/4"

Length

1 in

Width

1 in

Certificaciones y Cumplimiento

CSA File Number

LR11852

UL File Number

E3397

Configuración

Hub Pattern

FSR

Number Of Outlets

1

Logística

Carton Quantity

5