Image of GB26 GB26
Image of GB26 GB26
play
3D View
play
360 View
+2
Image of GB26 GB26

GB26

Marca: Burndy

ID de catálogo: GB26

Conector Mecánico de Puesta a Tierra, Cable a Barra de 1/4" de Espesor, 4 AWG (Sol)-2/0 AWG (Str), Espárrago de 3/8", Ancho 1-1/2 IN.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Application

For Copper Cable To Bar, Direct Burial Cable

Catalog Number

GB26

Familia de producto

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Tipo de producto

Mechanical

Type

GB

UPC

781810231210

UPC 14 Digit GTIN

00781810231210

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-3/7 in

Dimension - Width inch

1.42 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG-2/0 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

240 lb-in

Logística

Carton Quantity

25

Pallet Quantity

6250