Image of GC2626T8 GC2626T8
Image of GC2626T8 GC2626T8

GC2626T8

Marca: Burndy

ID de catálogo: GC2626T8

Conector mecánico de puesta a tierra, 2 cables a barra de 1/2" - 1" de grosor, 4 AWG (Sol)-2/0 AWG (Str).

  • Mechanical Grounding Conductor
  • 2 Cables to 1/2"-1" Thick Bar
  • 4 AWG Sol-2/0 AWG Str

General

Catalog Number

GC2626T8

Familia de producto

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Tipo de producto

Mechanical

UPC

781810054321

UPC 14 Digit GTIN

00781810054321

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG-2/0 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

240 lb-in

Logística

Carton Quantity

12

Pallet Quantity

2400