

Marca: Burndy
ID de catálogo: GC4C4C
Application
For Joining A Wide Range Of Two Parallel Copper Cables, Direct Burial In Concrete Or Ground
Catalog Number
GC4C4C
Familia de producto
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Installation Torque Recommended in-lb
240 lb-in
Material
Copper
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Tipo de producto
Mechanical
Type
GC
UPC
781810231630
UPC 14 Digit GTIN
00781810231630
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - Height inch
1.49 in
Dimension - Height mm
37.8 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Dimension - Width fraction
1-1/8 in
Dimension - Width inch
1.12 in
Dimension - Width mm
28 mm
Dimensions
0.88 in x 1.12 in x 1.49 in
Height
1.49 in
Length
0.88 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Width
1.12 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG-4 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
25
Pallet Quantity
1