




Marca: Burndy
ID de catálogo: GD1926
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD1926
Familia de producto
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Two Conductor (GD)
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Tipo de producto
Mechanical
Type
GD
U Bolt Type
266
UPC
781810260364
UPC 14 Digit GTIN
00781810260364
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
1.38 in
Dimension - Height fraction
5 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - Width fraction
4-1/4 in
Dimension - Width inch
4.19 in
Dimension - Width mm
106 mm
Longitud del paquete
0 in
Peso del paquete
0 lb
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
2.5
Conductor - Copper Str Size Range
4-2/0
Conductor - Copper Tube Std Size
2-1/2
Conductor - Copper Tube Std Size Range
2-1/2
Conductor - Rod Size
2 1/2 in
Conductor - Rod Size Range
2 1/2 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
12
Pallet Quantity
1200