Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris
Image of HJ1060GPK25 Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris
Image of HJ1060GPK25 Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris
Image of HJ1060GPK25 Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris

Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HJ1060GPK25

Gestión de cables Kellems, conectores de cable, Junior, .38"-.44", 1/2" NPT, gris.

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³?8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector
  • Available in gray or black
  • Conector de cable de nylon en miniatura
  • disponible en gris o negro

Standard Product

General

Application

Straight Male Connector

Catalog Number

HJ1060GPK25

Color

Gris

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Familia de producto

Miniature

Item Type

Junior Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Specifications

  • Cord Diameter Range Inches (mm) - .38"-.44" (9.5-11.1)
  • Material - Nylon
  • NPT Hub Size - 1/2 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector

UPC

783585023342

Dimensiones

Display Size

1/2" NPT

Hub Size

1/2 "

Weight

0.9 lb

Relacionado con el Conductor

Conductor Range

0.38-0.44 in (9.5-11.1 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logística

Carton Quantity

5

Pallet Quantity

420