Gestión de cables Kellems, sistema estanco a líquidos, conector estanco a líquidos macho recto PolyTuff®, 2", no metálico, negro
Image of P200NBK Gestión de cables Kellems, sistema estanco a líquidos, conector estanco a líquidos macho recto PolyTuff®, 2", no metálico, negro
Image of P200NBK Gestión de cables Kellems, sistema estanco a líquidos, conector estanco a líquidos macho recto PolyTuff®, 2", no metálico, negro

Gestión de cables Kellems, sistema estanco a líquidos, conector estanco a líquidos macho recto PolyTuff®, 2", no metálico, negro

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: P200NBK

Gestión de cables Kellems, sistema estanco a líquidos, conector estanco a líquidos macho recto PolyTuff®, 2", no metálico, negro.

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • Nylon compression nut has a tapered dome to tighten ferrule onto conduit
  • Neoprene O-ring provides liquidtight seal
  • Non integral ferrule provides conduit seal and pullout protection
  • La tuerca de compresión de nailon tiene una cúpula cónica para apretar la férula al conducto
  • la junta tórica de neopreno proporciona un sellado hermético a los líquidos
  • la férula no integral proporciona un sellado del conducto y protección contra la extracción.

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P200NBK

Color

Negro

Material

Nylon

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

Straight

Tipo de producto

PolyTuff® Straight Fittings

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585334080

Dimensiones

Trade Size

2

Weight

0.35 lb

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Logística

Carton Quantity

2