Image of GO15-6G N34 GO15-6G N34
*Imagen representativa
Image of GO15-6G N34 GO15-6G N34

GO15-6G N34

Marca: Killark

ID de catálogo: GO15-6G N34

Serie G - Interruptor selector de 3 posiciones con retorno por muelle largo de aluminio - Retorno por muelle al centro desde la izquierda - Placa "Hand - Off - Auto"/Blanknameplate - 2NO Contact Rating.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.
  • Los actuadores son totalmente de aluminio, excepto algunas piezas móviles que son de acero inoxidable
  • el resto de piezas, como los tornillos, son de acero inoxidable o de acero chapado
  • los cuerpos roscados son todos de rosca 3/4"-14 NPSM
  • las estaciones de control se pueden agrupar en un único conjunto, lo que reduce el tiempo y el coste de instalación.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Rotary

Actuator

3 Position Selector Switch

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GO15-6G N34

Color

Negro

EU RoHS Indicator

Familia de producto

Controls

Series

GO Series

Type

Selector Switch

UPC

783936222530

Dimensiones

Depth

3-13/16 in

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

0.5

Height

1.25 in

Length

6.31 in

Width

2.25 in

Clasificaciones Eléctricas

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC.

Frequency Rating

50/60 Hz

Relacionado con el Conductor

Number Of Poles

1

Certificaciones y Cumplimiento

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Relacionado con la Operación

Action

Rotary

Actuator

3 Position Selector Switch