

Marca: Burndy
ID de catálogo: GRC34
Application
For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Direct Burial Applications In Earth And Concrete
Catalog Number
GRC34
Familia de producto
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Acorn Clamps (GRC/GRL)
Hardware Type
Silicon Bronze
Material
Copper Alloy
Material - Hardware
Silicon Bronze
Plated
No
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Tipo de producto
Mechanical
Type
GRC, High Strength
UPC
781810230985
UPC 14 Digit GTIN
00781810230985
Altura del paquete
4.72 in
Ancho del paquete
6.25 in
Dimension - B Length inch
0.65 in
Dimension - Height inch
2.40 in
Dimension - Height mm
62.7 mm
Dimension - Length Side B inch
0.65 in
Dimension - Width inch
1.09 in
Dimension - Width mm
28 mm
Longitud del paquete
7.25 in
Peso del paquete
13.22 lb
Conductor - Copper Solid Size Range
8 AWG
Conductor - Copper Str Size Range
8 AWG-1/0
Conductor - Rod Size
3/4 in
Conductor Size
#8 AWG Sol - 1/0 AWG Str
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
8000