Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Non-Insulated Copper Connectors
Image of DV25L Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Non-Insulated Copper Connectors
Image of DV25L Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Non-Insulated Copper Connectors

Heat Treated Stainless Steel Nest Die, For 1/0 Aircraft Non-Insulated Copper Connectors

Marca: Burndy

ID de catálogo: DV25L

Nest Die, For 1/0 Aircraft Non-Insulated CU Connectors.

  • Heat Treated Stainless Steel Material
  • Nest Style
  • Aircraft Non-Insulated Copper Connectors

General

Application

Crimping

Application - For Use On

Use with Y29BH Series Crimpers

Catalog Number

DV25L

Crimp Force Capacity

4.5 ton

Die Type

D Die

Material

Stainless Steel

Tipo de producto

4.5-Ton

Type

Die

UPC

781810029794

Dimensiones

Weight

0.09 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

4.5 ton

Logística

Carton Quantity

1

Package Contents

Die only