Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Red
Image of GFRST15R Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Red
Image of GFRST15R Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Red

Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Red

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: GFRST15R

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

General

Catalog Number

GFRST15R

Color

Rojo

EU RoHS Indicator

Familia de producto

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

883778122064

Dimensiones

Weight

0.35 lb

Clasificaciones Eléctricas

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logística

Carton Quantity

10

Pallet Quantity

2240