Heavy Duty Products, Dispositivos Unipolares, Grado Industrial, Macho-Hembra-Hembra-Hembra, Tri-Tap, 300/400A 600V AC/DC, Conductor simple
Image of HBLM3FBL Heavy Duty Products, Dispositivos Unipolares, Grado Industrial, Macho-Hembra-Hembra-Hembra, Tri-Tap, 300/400A 600V AC/DC, Conductor simple

Heavy Duty Products, Dispositivos Unipolares, Grado Industrial, Macho-Hembra-Hembra-Hembra, Tri-Tap, 300/400A 600V AC/DC, Conductor simple

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLM3FBL

Heavy Duty Single Pole Industrial Grade Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male-Female-Female-Female
  • Tri-Tap

Standard Product

General

Application

High Ampacity

Catalog Number

HBLM3FBL

Color

Blue

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Tri-Taps

Material

Brass and Elastomer

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - Tri-Tap

Style

3-Fer Male-Female-Female-Female

Type

Tees and 3-Fers

UPC

783585112763

Clasificaciones Eléctricas

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

UL 498 And UL1691

Relacionado con la Operación

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuración

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

Logística

Carton Quantity

10