Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included
Image of BB2030N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included
Image of BB2030N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: BB2030N

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included, Gray Non-Metallic

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 20A and 30A 3/4" NPT Hub

Requires Watertight Hub

General

Application

Non-Metallic

Catalog Number

BB2030N

Color

Gris

Construction

Molded

Item Type

Mounting Box

Knockouts

1" NPT

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Performance

Environmental - Moisture Resistance - IP67 Suitability

Specifications

  • Accessory Item - Non-Metallic Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 1" NPT

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585390871

Dimensiones

Dimensions

5.67 in x 4.44 in x 3.91 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

3.91 in

Length

5.67 in

Weight

0.8 lb

Width

4.44 in

Relacionado con el Conductor

Cable Entry

Through Hub

Certificaciones y Cumplimiento

Industry Standard(s)

UL Raintight and External Icing Test

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

Environmental - Moisture Resistance - IP67 Suitability

Temperature Range

Limited By Device

Configuración

Knockouts

1" NPT

Number Of Outlets

Accepts 1-Device

Logística

Carton Quantity

10

Pallet Quantity

300