
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBLFRSGN
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard
Application
High Ampacity Connections
Catalog Number
HBLFRSGN
Color
Green
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Panel Mount Receptacle
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Threaded Thru-Hole
Performance
Series
16 Series
Specifications
Style
Stud Type, Through Hole Mounting, Female
Type
Receptacle
UPC
783585112688
Display Size
Standard Sized Product
Amperage Rating
400 A
Connectivity
Stud Type
Current / Amperage Rating
400 A
Current Rating
400 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
240000
Number Of Poles
1-Pole
Number Of Wires
1-Wire
Wire Size
#4 AWG to #4/0 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Carton Quantity
25
Pallet Quantity
1350