Image of 38FW 38FW, 3/8" Flat Washer, Silicon Bronze
Image of 38FW 38FW, 3/8" Flat Washer, Silicon Bronze

38FW, 3/8" Flat Washer, Silicon Bronze

Marca:

Burndy

ID del Catálogo:

38FW

3/8 Silicon Bronze Flat Washer.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Detalles del producto

General

Catalog Number

38FW

Connector Type

Washer - Flat

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810819418

Dimensiones

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.421

Dimension - Outside Diameter inch

0.827

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Recursos y descargas

Avisos para clientes

Especificaciones

Catálogo interactivo