

Marca: Burndy
ID de catálogo: HFB44P1
Application
Substation
Catalog Number
HFB44P1
Connector Type
Bus Bar Clamp and Accessories
Familia de producto
Substation>Copper>Bar Clamps
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Tipo de producto
Mechanical
UPC
781810005804
UPC 14 Digit GTIN
00781810005804
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
146 mm
Dimension - Length Overall inch
5.75 in
Dimension - Width fraction
5-3/4 in
Dimension - Width inch
5.75 in
Dimension - Width mm
146 mm
Longitud del paquete
0 in
Peso del paquete
0 lb
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
6
Pallet Quantity
600