Marca:
Hubbell Premise Wiring
ID del Catálogo:
HFCD14012RSBK
I/O Tight Buffer Riser
Application
Attenuation
Cable Rating
Catalog Number
Color
Material - Jacket
Sub Brand
Temperature Rating
Type
UPC
Wavelength
Fiber Size
Fiber Type
Number of Fibers
Industry Standard(s)