Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V
Image of RL105 Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V
Image of RL105 Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V

Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: RL105

Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V

  • Push
  • Brass Shell
  • 600W 600V

Push Through

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL105

Color

Latón

Familia de producto

Lampholders

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112140

Dimensiones

Lamp Size

Medium Base

Weight

0.8 lb

Clasificaciones Eléctricas

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certificaciones y Cumplimiento

Industry Standard(s)

UL or cUL Listed

Logística

Carton Quantity

100