Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra
Image of RC101I Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra
Image of RC101I Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra
Image of RC101I Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra
Image of RC101I Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra
+1
Image of RC101I Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra

Interruptores y Controles de Iluminación, Dispositivos Combinados, Grado Residencial, 2) Interruptores Unipolares, 15A 120V AC, Autopuesta a Tierra

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: RC101I

Two Single-Pole Toggle Combination Device, Residential, 15A 120V AC, Self Grounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

General

Action

Snap Switch

Actuator

Toggle

Application

Residential

Catalog Number

RC101I

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778109782

Dimensiones

Display Size

Standard Size

Weight

0.073 lb

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800 W

Relacionado con el Conductor

Number Of Poles

2) Single Pole

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Relacionado con la Operación

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

Logística

Carton Quantity

10

Pallet Quantity

6750