Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC
Image of 4901RED Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC

Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC

Marca: Bryant

ID del Catálogo: 4901RED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901RED

Color

Red

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786714496

Clasificaciones Eléctricas

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logística

Carton Quantity

10