Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado
Image of 30003D Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado
Image of 30003D Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado
Image of 30003D Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado
Image of 30003D Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado
Image of 30003D Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado

Interruptores y Controles de Iluminación, Grado Industrial, Interruptores de Palanca, Desconectadores de Motor, Tres Polos, 30A 600V AC, Solo Cableado

Marca: Bryant

ID de catálogo: 30003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnects
  • Three Pole
  • 30A 600V AC
  • Side Wired Only

Standard Product

General

Catalog Number

30003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Standard Toggle

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Motor Controller/Disconnect

Type

Back & Side Wire

UPC

781786631533

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000 W

Relacionado con el Conductor

Number Of Poles

3 Pole

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Relacionado con la Fuerza

Load Capacity

Inductive

Relacionado con la Operación

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logística

Carton Quantity

10

Pallet Quantity

2640