

Marca: Killark
ID del Catálogo: K0751-G
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K0751-G
Color
Gray
EU RoHS Indicator
Familia de producto
Fittings
Finish Type
Zinc Plated
Grounding Style
External Lug
Insulation Type
Insulated
Material
Steel
Series
K Series
Style
Straight
Type
Straight Liquidtight Grounded Insulated Connector
UPC
783936383521
Hub Size
3/4"
Weight
0.28 lb
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699/E152165
Carton Quantity
25