K1259 - 1 1/4" 90° Liquidtight Connector Non-Insulated
Image of K1259 K1259 - 1 1/4" 90° Liquidtight Connector Non-Insulated
*Imagen representativa
Image of K1259 K1259 - 1 1/4" 90° Liquidtight Connector Non-Insulated

K1259 - 1 1/4" 90° Liquidtight Connector Non-Insulated

Marca: Killark

ID de catálogo: K1259

1 1/4" 90° Conector estanco no aislado.

  • Anillo prensaestopas de nylon dividido para facilitar la instalación y aumentar la compresión
  • Tuerca de bloqueo
  • Juntas tóricas de sellado incluidas
  • Reutilizable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K1259

Color

Gris

EU RoHS Indicator

Familia de producto

Fittings

Finish Type

Zinc Plated

Insulation Type

Non-insulated

Material

Steel

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Non-Insulated Connector

UPC

783936998572

Dimensiones

Hub Size

1-1/4"

Certificaciones y Cumplimiento

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logística

Carton Quantity

10