K12591-G - 1 1/4" 90° Liquidtight Connector Insulated Grounding Lug
Image of K12591-G K12591-G - 1 1/4" 90° Liquidtight Connector Insulated Grounding Lug
*Imagen representativa
Image of K12591-G K12591-G - 1 1/4" 90° Liquidtight Connector Insulated Grounding Lug

K12591-G - 1 1/4" 90° Liquidtight Connector Insulated Grounding Lug

Marca: Killark

ID de catálogo: K12591-G

1 1/4" 90° Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K12591-G

Color

EU RoHS Indicator

Finish Type

Zinc Plated

Grounding Style

External Lug

Insulation Type

Nylon

Material

Steel

Product Family

Fittings

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Grounded Insulated Connector

UPC

783936383651

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165

Logistics

Carton Quantity

10