

Marca: Killark
ID de catálogo: K200
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K200
Color
Gris
EU RoHS Indicator
Familia de producto
Fittings
Finish Type
Zinc Plated
Insulation Type
Non-insulated
Material
Iron, Malleable
Series
K Series
Style
Straight
Type
Straight Liquidtight Non-Insulated Connector
UPC
783936998510
Hub Size
2"
CSA File Number
LR70873
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699
Carton Quantity
5