K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C25 K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C25 K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C25 K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C25 K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat
+11
Image of K2C25 K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C25, SERVIT POST Mechanical Connector, 2 Cables to Flat

Marca: Burndy

ID de catálogo: K2C25

Mechanical Grounding Connector, Cable to Flat, 2-1/0 AWG (Str) / 2-2/0 AWG (Sol), Stud dia:1/2-13,1-1/8 H.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar

Catalog Number

K2C25

Material

Bronze Alloy, Leaded

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Stud Installation Torque inch pounds

480 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257302

UPC 14 Digit GTIN

00781810257302

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.53 in

Dimension - Body Width inch

0.75 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

0.75 in

Dimension - Height fraction

1-1/8

Dimension - Height inch

1.56 in

Dimension - Height mm

30.2 mm

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.44 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Dimension - Threads per inch

13

Dimension - Width inch

40 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG - 2 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

480 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

7425