K30091-G - 3" 90° Liquidtight Connector Insulated Grounding Lug
Image of K30091-G K30091-G - 3" 90° Liquidtight Connector Insulated Grounding Lug
*Imagen representativa
Image of K30091-G K30091-G - 3" 90° Liquidtight Connector Insulated Grounding Lug

K30091-G - 3" 90° Liquidtight Connector Insulated Grounding Lug

Marca: Killark

ID de catálogo: K30091-G

Conector estanco de 3" 90° con terminal de tierra aislado.

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage
  • Lengüeta de puesta a tierra
  • Acero chapado para una excelente durabilidad
  • Los accesorios de garganta aislados protegen a los conductores de daños en el aislamiento

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K30091-G

Color

Gris

EU RoHS Indicator

Familia de producto

Fittings

Finish Type

Zinc Plated

Grounding Style

External Lug

Insulation Type

Nylon

Material

Iron, Malleable

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Grounded Insulated Connector

UPC

783936383699

Dimensiones

Hub Size

3"

Certificaciones y Cumplimiento

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165