Image of KC23 KC23
Image of KC23 KC23
play
3D View
play
360 View
+2
Image of KC23 KC23

KC23

Marca: Burndy

ID de catálogo: KC23

Conector mecánico SERVIT POST™; cable a plano, 8-2 AWG (Str) / 10-1 AWG (Sol), espárrago de 3/8"; altura del cuerpo: 1,05".

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar

Catalog Number

KC23

Familia de producto

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Material

Bronze, Leaded, Commercial

Plated

No

Plating Type

Unplated

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Tipo de producto

Mechanical

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810255353

UPC 14 Digit GTIN

00781810255353

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

15/32 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.63 in

Dimension - Height fraction

1

Dimension - Height mm

26.7 mm

Dimension - Length Overall inch

1.67 in

Dimension - Nut Width inch

0.81 in

Dimension - P inch

0.32 in

Dimension - Threads per inch

16

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Relacionado con la Fuerza

Stud Installation Torque inch pounds

280 LBS/in

Logística

Carton Quantity

50

Pallet Quantity

59400