Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray
Image of P125NGY Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: P125NGY

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Nylon compression nut has a tapered dome to tighten ferrule onto conduit
  • Neoprene O-ring provides liquidtight seal
  • Non integral ferrule provides conduit seal and pullout protection
  • La tuerca de compresión de nailon tiene una cúpula cónica para apretar la férula al conducto
  • la junta tórica de neopreno proporciona un sellado hermético a los líquidos
  • la férula no integral proporciona un sellado del conducto y protección contra la extracción.

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P125NGY

Color

Gray

EU RoHS Indicator

Yes

Material

Nylon

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

Straight

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585333939

Dimensiones

Trade Size

1 1/4

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5

Pallet Quantity

2400