
Marca: Burndy
ID del Catálogo: UDIEKITCU
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UDIEKITCU
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Tool Type
Die Kit, Copper
Type
Die
UPC
781810478455
UPC 14 Digit GTIN
00781810478455
Dimensions
11.25 in x 7.5 in x 3 in
Height
3 in
Length
11.25 in
Width
7.5 in
Crimping Ranges
Copper: #6 AWG - 750 Kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
(1 each) CASEUDIES15, U5CRT, U4CRT, U2CRT, U1CRT1, U25RT, U26RT, U27RT, U28RT, U29RT, U30RT, U31RT, U32RT, U34RT, U36RT, U39RT
Pallet Quantity
225