Image of HCT16134K Kits CableTrak con soportes, 4', 161 Series
Image of HCT16134K Kits CableTrak con soportes, 4', 161 Series
Image of HCT16134K Kits CableTrak con soportes, 4', 161 Series
Image of HCT16134K Kits CableTrak con soportes, 4', 161 Series
+1
Image of HCT16134K Kits CableTrak con soportes, 4', 161 Series

Kits CableTrak con soportes, 4', 161 Series

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HCT16134K

Kits CableTrak con soportes, 4', 161 Series.

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

  • Flip top link design
  • Fiberglass reinforced nylon construction
  • Highly wear resistant design provides corrosion resistance
  • Diseño del eslabón superior abatible
  • construcción de nailon reforzado con fibra de vidrio
  • diseño altamente resistente al desgaste que proporciona resistencia a la corrosión

Standard Product

General

Application

Cable and Hose Carrier

Catalog Number

HCT16134K

Color

Negro

EU RoHS Indicator

Item Type

CableTrak Kit with Brackets

Material

Nylon, Fiberglass Reinforced

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343402

Dimensiones

Display Size

Standard Sized

Weight

3.75 lb

Width

1.5 in

Clasificaciones Eléctricas

Connectivity

Snap Together Sections

Relacionado con el Conductor

Wire Size

1.35"

Certificaciones y Cumplimiento

EU RoHS Indicator

Relacionado con la Operación

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Logística

Carton Quantity

1