Image of KOR-3 KOR-3 - 1" Sealing Washer

KOR-3 - 1" Sealing Washer

Marca: Killark

ID del Catálogo: KOR-3

1" Sealing Washer

Sealing Washer

General

Catalog Number

KOR-3

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene & Steel

Series

KOR Series

UPC

783936381725

Dimensiones

Hub Size

1"

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Logística

Carton Quantity

50