Image of KS90 KS90
Image of KS90 KS90

KS90

Marca: Burndy

ID de catálogo: KS90

Perno partido de cobre, Cu: 12-10 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS90

Connector Type

Split Bolt

Familia de producto

Power Connectors>Split Bolts>KS

Installation Torque Recommended in-lb

80 in

Material

Copper

Plated

No

Plating Type

Unplated

Sub Brand

SERVIT

Tipo de producto

Mechanical

Trade Name

SERVIT®

Type

KS

UPC

781810015254

UPC 14 Digit GTIN

00781810015254

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

9/20 in

Dimension - B Length inch

.45 in

Dimension - Cross Flats inch

.50 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.85

Dimension - Width fraction

19/50 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Width

0.38 in

Relacionado con el Conductor

Conductor - Copper Solid Run

8 AWG

Conductor - Copper Solid Run Range

10 AWG-12 AWG

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Solid Tap Range

16 AWG-10 AWG

Conductor - Copper Str Run

12 AWG;10 AWG

Conductor - Copper Str Run Range

12 STR. 10 STR.

Conductor - Copper Str Tap

16 AWG;14 AWG;12 AWG;10 AWG

Conductor - Copper Str Tap Range

16 STR.

Conductor - CopperWeld Solid Run

#10

Conductor - CopperWeld Solid Run Range

#10

Conductor - CopperWeld Solid Tap

#10

Conductor - CopperWeld Solid Tap Range

#10

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

80 in

Configuración

Connector Type

Split Bolt

Logística

Carton Quantity

100

Pallet Quantity

99000