
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: RL311
Standard Product
Application
Slim-Line Single Pin
Catalog Number
RL311
Color
White
EU RoHS Indicator
Item Type
Fluorescent Lampholders
Lamp Size
Slim-Line Single Pin
Material
Composite
Material - Mounting Hardware
Pedestal Slide On
Series
Lampholders
Specifications
Type
Slim Line, Fluorescent
UPC
883778112331
Lamp Size
Slim-Line Single Pin
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
EU RoHS Indicator
Industry Standard(s)
UL or cUL Listed
Carton Quantity
10
Pallet Quantity
12600