Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R
Image of HBL7484V Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R
Image of HBL7484V Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R

Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL7484V

Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, With Insulation Displacement Terminal, Black.

  • Fully insulated, abuse resistant nylon housing
  • Insulation displacement terminals reduce wiring time
  • Insulation displacement terminal

Standard Product

General

Application

Catalog Number

HBL7484V

Color

Negro

Cord Range

0.300"-0.430"(7.6-10.9)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

15A Midget Twist-Lock® Valise® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Holding Screws - Steel - Zinc plated
  • Contacts - Brass
  • Housing - Nylon
  • Insulation Displacement Terminals - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585237398

Dimensiones

Dimensions

1.19 in x 1.19 in x 1.98 in

Display Size

Midget Locking

Height

1.98 in

Length

1.19 in

Weight

0.1 lb

Width

1.19 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Insulation Displacement

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Relacionado con el Conductor

Cable Range

0.300 - 0.430 in

Conductor Range

#14 AWG to #12 AWG

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-3R

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logística

Carton Quantity

10

Pallet Quantity

7800