Image of YH2929 Macho en H de compresión
Image of YH2929 Macho en H de compresión

Macho en H de compresión

Marca: Burndy

ID de catálogo: YH2929

Toma de cobre de compresión en H, 250 kcmil-2 AWG (principal), 250 kcmil-2 AWG (toma), estañado.

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH2929

Color Code

Purple

Connector Type

H-TAP

Die Index

654

Familia de producto

COMPRESSION

Finish Type

Tin-Plated

Material

Copper

Plated

YES

Plating Type

Tin

Sub Brand

CRIMPIT

Tipo de producto

Run/Tap

Trade Name

HYLUG™

Type

Compression Taps

UPC

781810013830

UPC 14 Digit GTIN

00781810013830

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.85 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Strip Length inch

1-1/16

Dimension - Width fraction

.90 in

Dimension - Width inch

1.85 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Flex G Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex G Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex G Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex G Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex H Run

4/0 AWG

Conductor - Copper Flex H Run Range

4/0 AWG

Conductor - Copper Flex H Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex H Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex I Run

4/0 AWG-2 AWG

Conductor - Copper Flex I Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex I Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex I Tap Range

4/0 AWG-2 AWG

Conductor - Copper Flex K Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex K Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex K Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex K Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex M Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex M Tap Range

2 AWG-4/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Connector Type

H-TAP

Logística

Carton Quantity

50

Pallet Quantity

7200