Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, .75-.99", corto
Image of 03303003 Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, .75-.99", corto
Image of 03303003 Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, .75-.99", corto
Image of 03303003 Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, .75-.99", corto

Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, .75-.99", corto

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: 03303003

Manipulación de cables Kellems, pinzas de tracción, ojal flexible para trabajos ligeros, 0,75- 0,99", corto.

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Ojal flexible para facilitar la sujeción a la línea de tracción
  • Los protectores de los hombros protegen la empuñadura de la abrasión
  • Malla de acero galvanizado de trama simple

Shoulders: Aluminum, Lug: Aluminum, Tag: Mylar

General

Application

General Cable Pulling

Approx Breaking Strength

4,000 lbs

Catalog Number

03303003

Color

Construction

Woven

Familia de producto

Light Duty Grip Series

Load Capacity

800

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 4,000 (17,792) Lbs. (N)
  • Mechanical - Working Load - 800 (3558.4) Lbs. (N)

Specifications

  • Lug - Aluminum
  • Shoulders - Aluminum
  • Strand - Galvanized steel
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Flexible Eye, Short Length

UPC

783585314761

Dimensiones

Weight

0.2 lb

Relacionado con el Conductor

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75"-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Certificaciones y Cumplimiento

Industry Standard(s)

CSA Certified

Relacionado con la Fuerza

Approx Breaking Strength

4,000 lbs

Load Capacity

800

Relacionado con la Operación

Performance

  • Mechanical - Approximate Breaking Strength - 4,000 (17,792) Lbs. (N)
  • Mechanical - Working Load - 800 (3558.4) Lbs. (N)

Logística

Carton Quantity

10

Pallet Quantity

1250