Metal PlugTrak, Isolated Ground, 15A 1 Circuit, 6 Receptacle, 3' Length, Ivory
Image of HBL20IG306IV Metal PlugTrak, Isolated Ground, 15A 1 Circuit, 6 Receptacle, 3' Length, Ivory

Metal PlugTrak, Isolated Ground, 15A 1 Circuit, 6 Receptacle, 3' Length, Ivory

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL20IG306IV

Metal PlugTrak, Isolated Ground, 15A 1 Circuit , 6 Receptacle, 3' Length, Ivory

  • Múltiples configuraciones de espaciado
  • Acabado gris o marfil resistente a los arañazos
  • El cableado por desplazamiento del aislamiento proporciona una retención superior del cableado

General

Catalog Number

HBL20IG306IV

Color

Ivory

EU RoHS Indicator

Item Type

Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Metal

Specifications

  • Number of Receptacles - 6 Singles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Inch OC
  • Wiring Type - Hard Wired

Style

Isolated Ground

Type

Single Circuit

UPC

783585214795

Dimensiones

Length

3 ft

Clasificaciones Eléctricas

Current / Amperage Rating

15 A

Relacionado con el Conductor

Wire Size

#12 AWG THHN

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Relacionado con la Operación

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuración

Number of Receptacles

6

Logística

Carton Quantity

2