Image of HBLALU2011 Metal Raceway, 90 Degree Flat Elbow, HBLALU2000 Series
Image of HBLALU2011 Metal Raceway, 90 Degree Flat Elbow, HBLALU2000 Series

Metal Raceway, 90 Degree Flat Elbow, HBLALU2000 Series

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLALU2011

Metal Raceway 90° Flat Elbow, HBLALU2000 Series

  • For making a 90° flat turn in a raceway run
  • HBLALU2001 couplings included

General

Catalog Number

HBLALU2011

Item Type

HBLALU2000 Series

Material

Aluminum

Series

HBLALU2000

Specifications

Material - Anodized Aluminum

Style

Flat

Type

Elbows

UPC

783585110646

Dimensiones

Weight

0.25 lb

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logística

Carton Quantity

25