Image of HBLALU4806 Metal Raceway, Cover Clip, HBLALU4800 Series

Metal Raceway, Cover Clip, HBLALU4800 Series

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLALU4806

Metal Raceway Cover Clip, HBLALU4800 Series

To cover seam where lengths of HBLALU4800 Raceway come together

General

Catalog Number

HBLALU4806

EU RoHS Indicator

Item Type

HBLALU4800 Series

Material

Aluminum

Series

HBLALU4800

Specifications

  • Material - Stainless Steel
  • Trak Fitting - Cover Clip
  • Trak Item - Fittings

Style

Clip

Type

Miscellaneous Fittings

UPC

783585218755

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logística

Carton Quantity

50

Pallet Quantity

900