
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBLALUG
Catalog Number
HBLALUG
EU RoHS Indicator
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Series
Specifications
Material - Anodized Aluminum
Style
Style Line® Receptacle
Type
Cover Plates
UPC
783585218892
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
4800