

Marca: Killark
ID de catálogo: 7997-5
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
7997-5
Color
Gris
EU RoHS Indicator
Familia de producto
Enclosures
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB Series
Type
Mounting Pan
UPC
783936982731
Dimensions
5 in x 5 in x 0.125 in
Gross Weight with Packaging
0.5
Height
0.125 in
Length
5 in
Width
5 in
EU RoHS Indicator